CAD model selection
P_A_80_H30_A_5_O_P1
Company
Tramec
Description
Series P - Shaft-mounted gearbox
Bill of material
P_A_80_H30_A_5_O_P1
Gearbox
P
Input type
Size
80
Hollow output shaft
H30
H35
H38
Gearing
Ratio
5.0
6.3
8.0
Motor coupling
-
Execution
O
Mounting position
Output flange
Back-stop device
Real ratio
5.09
Preview - Generation
Preview
3D
2D