CAD model selection
Z_A_80_B_10_O_B3
Company
Tramec
Description
Series Z - Parallel shaft gearbox
Bill of material
Z_A_80_B_10_O_B3
Gearbox
Z
Input type
Size
80
Gear
Ratio
10
12.5
16
20
25
31.5
40
50
63
Motor coupling
-
Hollow output shaft
Additional input
Execution
Mounting position
Lubricant quantity
1.1
l
Output flange
Back stop device
Shrink disc
Preview - Generation
Preview
3D
2D