CAD model selection
MTA_16_1C_3_PL_AU16_FLQ_AE9_Q103_B5
Company
Tramec
Description
MTA Series - HIGH PRECISION PLANETARY GEARBOXES
Bill of material
MTA_16_1C_3_PL_AU16_FLQ_AE9_Q103_B5
Code
MTA_16_1C_3_PL_AU16_FLQ_AE9_Q103_B5
Gearbox
MTA
Size
16
Ratio
3 - 100 i
Torsion 100.000 h
Up to 43
Nm
Torsion 25.000 h
Up to 63
Nm
Backlash
4' - 6'
α max
Steps
1
2
Coaxial
C
Ratio
3
4
5
7
10
Output shaft (AU)
Output shaft diameter
16
Output flange
FLQ
Input shaft (AE)
9
11
14
16
19
mm
PDF for input flanges
Click here to view input flanges dimensions
Input flange
Q103
Q104
Q105
Q106
Q107
NF
Mounting position
Preview - Generation
Preview
3D
2D