您可通过反馈渠道提交建议,或联系在线客服。我们将尽快优化相关功能:
commerciale@tramec.it
确定
??
不支持第三方Cookie
您的浏览器禁止设置第三方 Cookie。请在浏览器设置中开启该功能,或点击下方按钮。
请点击此处打开新的标签页重新加载本页面。
If the opened page does not work initially, try reloading the page.
请在浏览器中启用 Cookie,以正常运行 PARTcommunity 功能
CAD模型选择
{tramec/worm_gerboxes/vsf_combined/vsf_tramec/serie_xx_asmtab.prj},{NB=XX_A_40/89_P_150_d_B3__ _1400},{GBIN=X},{GBOUT=X},{IT=A},{ITX='A','A','tab_images\\xx\\entrata_a.png','C','C','tab_images\\xx\\entrata_c.png','F','F','tab_images\\xx\\entrata_f.png'},{SIZE=40/89},{VER=P},{CONFLCOD=1381615021},{SIZE1=40},{SIZE2=89},{I=90.000},{RAP=150},{MC=-},{HOS=Standard},{TL=},{OFT=},{OFP=},{IT2=},{FC=d},{MP=B3},{OS=},{TA=},{CUS=0},{MG=},{MSIZE=},{MOT=},{DES=},{POL=},{PN=-},{PT=},{MOTMP= },{PR=},{MEE=},{ALFREN=},{MOTPOS=},{BIS=},{SERV=},{ENC=},{DISG=},{LEVER=},{TC=},{PF=-},{ALPCOD=1310132011},{ALBLTCOD=M10x25},{DIN908=-},{LP=-},{BP=-},{LCOVCOD=1061635071},{PPATH=serie_xx_asmtpl.prj},{CONSHCOD=1351615021},{CONSHRDCOD=1961210914},{CONSHVTCOD=M6x25},{INSP=1400},{N1N=1400},{GW=16.5},{PDFCAT=Clicca qui per vedere il catalogo PDF}
请根据技术参数选择所需产品.。所选参数在表格中被高亮显示.。当点击表格中的图标或数值时选项将被重置。
XX_A_40/89_P_150_d_B3__
HELP_VARIABLE
返回
下一步
Gearbox
Motor
Performance
Accessories
Company
Tramec
Description
Series XX - Combined worm gearboxes
Bill of material
XX_A_40/89_P_150_d_B3__
Input gearboxes
X
Output gearboxes
X
Input type
A ✔
A
A
C
C
F
F
Size
40/89
40/89
Version
P ✔
P
Ratio
150(10x15)
200(10x20)
300(10x30)
450(15x30)
600(20x30)
900(30x30)
1200(40x30)
1500(50x30)
1950(65x30)
2500(50x50)
3250(65x50)
4000(80x50)
5000(100x50)
10000(100x100)
150(10x15)
200(10x20)
300(10x30)
450(15x30)
600(20x30)
900(30x30)
1200(40x30)
1500(50x30)
1950(65x30)
2500(50x50)
3250(65x50)
4000(80x50)
5000(100x50)
10000(100x100)
Motor coupling
-
-
Hollow output shaft
H35 (Standard)
H32
H35 (Standard)
H32
Torque limiter
No ✔
No
No
LD
LD
LS
LS
Output flange type
No ✔
No
No
F1
F1
F2
F2
F3
F3
Output flange position
- ✔
-
Additional input
No ✔
No
No
A1
A1
A2
A2
Configuration
d ✔
d
d
a
a
b
b
c
c
i
i
k
k
l
l
m
m
Mounting position
B3 ✔
B3
B3
B6
B6
B7
B7
B8
B8
V5
V5
V6
V6
Input gearbox oil quantity
0.040
0.040
l
Output gearbox oil quantity
0.450
0.450
l
Weight
16.5
16.5
kg
Motor group
- ✔
-
Motor size
Motor
-
-
Motor size description
-
-
Number of poles
-
-
Power
-
-
kW
Power type
-
-
Motor mounting position
-
-
Voltage
-
V
Frequency
-
Hz
Protection
-
-
Energy efficiency
-
-
Brake power supply
-
-
Service
-
Terminal box position
- ✔
-
Double ended shaft
-
-
Servo-fan
-
-
Encoder
-
-
ATEX Certification
-
Electronic Circuit Breaker
-
-
Lever
-
-
Type of current for brake
-
-
Braking power
-
-
Bearings version
Standard
Reinforced
Standard
Reinforced
Input speed
1400
1400
rpm
Input speed (n1)
1400
min-1
Output speed (n2)
9.0
min-1
Dynamic efficiency (Rd)
0.58
0.58
Input power
0.659
0.659
kW
Output torque
392
392
Nm
Service factor
1
Message for Service Factor
Input axial loads
44
44
N
Input radial loads
220
220
N
Output radial loads
7300
7300
N
Output axial loads
1460
1460
N
Link to catalog PDF
Click here for the complete catalog
Output shaft standard
No ✔
No
No
SS (left side)
SS (left side)
SD (right side)
SD (right side)
DD (double)
DD (double)
Torque arm
No
BRD (right torque arm)
BRS (left torque arm)
No
BRD (right torque arm)
BRS (left torque arm)
返回
下一步
Preview - Generation
预览
下载CAD模型
生成PDF数据表
3D
2D