CAD model selection
TEP_55_2T_3_AA_AE6_P01_B5
Company
Tramec
Description
TEP Series - RIGHT ANGLE PLANETARY GEARBOXES
Bill of material
TEP_55_2T_3_AA_AE6_P01_B5
Code
TEP_55_2T_3_AA_AE6_P01_B5
Gearbox
TEP
Size
55
Ratio
3 - 100 i
Backlash
17' - 20'
α max
Steps
2
3
Right angle
T
Ratio
3
4
5
7
10
Output shaft diameter
12k6
Output shaft (AU)
A
T
Output flange
Input shaft (AE)
6.000
6.350
7.000
8.000
9.000
9.525
11.000
mm
PDF for input flanges
Click here to view input flanges dimensions
Input flange
P01
P02
P03
P04
P05
P06
P07
P08
P09
P10
P11
P12
P13
P14
P15
P16
P17
P18
P19
P20
P21
P22
P23
P24
P25
P26
P27
P28
P29
P30
P31
P32
P33
P34
P35
P36
P37
P38
P41
P43
P44
P45
P46
P47
P48
P49
Mounting position
Preview - Generation
Preview
3D
2D