CAD model selection
SFK_40_A_5_140-11_B3_
Company
Tramec
Description
Series S - Worm gearboxes with round shape
Bill of material
SFK_40_A_5_140-11_B3_
Gearbox
Size
40
Version
Output flange type
Output flange position
Ratio
5.0
7.5
10.0
15.0
20.0
25.0
30.0
40.0
50.0
65.0
80.0
100.0
Motor coupling
63B5 (140-11)
63B14 (90-11)
71B5 (160-14)
71B14 (105-14)
Hollow output shaft
Torque limiter
Additional input
Mounting position
Bearings version
Standard
Reinforced
Preview - Generation
Preview
3D
2D